Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products
Pneumatic drives
Cylinder attachments and accessories
Accessories for cushioning components
YSRP - buffer
Festo
...
Pneumatic drives
Cylinder attachments and accessories
Accessories for cushioning components
YSRP - buffer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
11134 YSRP-16
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
D2 [mm]
D3 [mm]
D4 [mm]
L2 [mm]
L4 [mm]
L7 [mm]
L8 [mm]
Width across flats
SW [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
539638
YSRP-8
4.000
8.000
2.000
6.000
2.000
6.700
4.000
0.900
0.005
4052568050023
Yes
Yes
7439-92-1
2687c70c-ab23-4500-a7d2-583ccfebe7be
05.03.2025
11133
YSRP-12
6.000
12.000
4.000
9.000
3.000
10.000
6.000
2.000
0.007
4052568002336
Yes
Yes
7439-92-1
2687c70c-ab23-4500-a7d2-583ccfebe7be
05.03.2025
11134
YSRP-16
8.000
16.000
5.000
12.000
4.000
13.500
8.000
2.500
0.015
4052568002343
Yes
Yes
7439-92-1
2687c70c-ab23-4500-a7d2-583ccfebe7be
05.03.2025
11135
YSRP-20
10.000
20.000
6.000
15.000
5.000
16.600
10.100
3.000
0.027
4052568021115
Yes
Yes
7439-92-1
2687c70c-ab23-4500-a7d2-583ccfebe7be
05.03.2025
11136
YSRP-25
12.000
25.000
8.000
18.000
6.000
20.500
12.000
4.000
0.052
4052568021122
Yes
Yes
7439-92-1
2687c70c-ab23-4500-a7d2-583ccfebe7be
05.03.2025
11137
YSRP-32
15.000
32.000
8.000
23.000
8.000
26.000
15.000
4.000
0.110
4052568021139
Yes
Yes
7439-92-1
2687c70c-ab23-4500-a7d2-583ccfebe7be
05.03.2025
Tampilkan tampilan terkompresi (6 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Festo
- YSRP
Order number
11134
Shorttext
buffer
Perubahan terakhir
02.05.2025 13:55:01
Unit
Kata kunci
Products
buffer
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-01-08-92 Damping element (pneumatics, accessories)
Manufacturer name
Festo
51-01-09-90 Component for actuator (pneumatics, unspecified)
ECLASS 10.1
27-29-43-10 Damping elements (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 9.1
27-29-92-10 Damping elements (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 7.1
27-29-92-10 Damping elements (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-10 Damping elements (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-92-10 Damping elements (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-10 Damping elements (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-10 10