Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5224 - Bulkhead coupling - Stainless steel 316L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5224 - Bulkhead coupling - Stainless steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 652244-25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F1 [Pouces]
F2 [Pouces]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
S1 [mm]
S2 [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
652244-8
Gaz
Inox 316 L
8
1/2"
1/4"
35
8
8
1
30
27
0.09
652244-10
Gaz
Inox 316 L
10
1/2"
3/8"
35
8
8
1
30
27
0.10
652244-15
Gaz
Inox 316 L
15
3/4"
1/2"
40
9
10
1
36
32
0.13
652244-20
Gaz
Inox 316 L
20
1"
3/4"
40
10
11
1
46
38
0.21
652244-25
Gaz
Inox 316 L
25
1"1/4
1"
45
11
13
1
55
50
0.35
652244-32
Gaz
Inox 316 L
32
1"1/2
1"1/4
50
12
13
1
60
60
0.42
652244-40
Gaz
Inox 316 L
40
2"
1"1/2
54
12
14
1
75
70
0.78
652244-50
Gaz
Inox 316 L
50
2"1/2
2"
58
14
16
1
95
90
1.62
652244-65
Gaz
Inox 316 L
65
3"
2"1/2
66
14
19
1
105
105
1.95
652244-80
Gaz
Inox 316 L
80
4"
3"
72
14
22
1
124
124
3.42
652244-100
Gaz
Inox 316 L
100
5"
4"
75
14
23
1
155
150
4.74
Menampilkan tampilan terkompresi (11 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5224
Order number
bene_inox_652244-25_1
Shorttext
Bulkhead coupling - Stainless steel 316L
Perubahan terakhir
29.08.2024 07:54:01
Unit
Kata kunci
Bulkhead
Industry
Model
Piping
Range
Threaded pipe
accessories
coupling
fittings
pipes
stainless steel
valves
Klasifikasi
CNS
CNSERPBASE Object Properties