Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MFCNW, MFCNW-S, MFCNW-DS - Center Flanged Oil Free Bushing Housings - Compact Flange
Misumi
Metric
Oil Free Bushings
MFCNW, MFCNW-S, MFCNW-DS - Center Flanged Oil Free Bushing Housings - Compact Flange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MFCNW12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Seal
SEAL
Material of Seal
MATS
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
Da
DAA [mm]
L
L [mm]
L1
L1 [mm]
l
LL [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
1
2
3
4
5
6
7
8
9
MFCNW6
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
6
+0.022/0
12
0/-0.018
11.8
37
5
16.0
28
5
3.5
6.0
MFCNW8
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
8
+0.028/0
15
0/-0.018
14.8
47
5
21.0
32
5
3.5
6.0
MFCNW10
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
10
+0.028/0
19
0/-0.021
18.8
57
5
25.5
40
6
4.5
7.5
MFCNW12
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
12
+0.034/0
21
0/-0.021
20.8
57
10
25.5
42
6
4.5
7.5
MFCNW13
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
13
+0.034/0
23
0/-0.021
22.8
57
10
25.5
43
6
4.5
7.5
MFCNW16
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
16
+0.034/0
28
0/-0.021
27.8
67
10
30.5
48
6
4.5
7.5
MFCNW20
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
20
+0.041/0
32
0/-0.025
31.6
77
10
34.5
54
8
5.5
9.0
MFCNW25
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
25
+0.041/0
40
0/-0.025
39.6
108
10
50.0
62
8
5.5
9.0
MFCNW30
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
Electroless Nickel Plating
High Tensile Brass Alloy
30
+0.041/0
45
0/-0.025
44.6
128
10
59.0
74
10
6.6
11.0
Menampilkan tampilan terkompresi (9 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Misumi
- MFCNW, MFCNW-S, MFCNW-DS
Shorttext
Center Flanged Oil Free Bushing Housings - Compact Flange
Perubahan terakhir
29.11.2024 04:06:08
Unit