Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Check valves
Z1S 6 - Check valve
Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Check valves
Z1S 6 - Check valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Z1S6A05-4X/V
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDERNO
Material number
MN
Type
TYPE
Size
SIZE
Direction of flow
DF
Cracking pressure
CP [bar]
Component series
SERIES
Seal material
SEAL
Corrosion resistance
CR
Locating hole
LH
Special version
SPV
Datasheet
RNR
1
Z1S6A05-4X/V
R901086070
Z1S: Check valve, sandwich plate
6: Size 6
05: 0.5 bar
4X: Component series 40 … 49 (40 … 49: Unchanged installation and mounting dimensions)
V: FKM seals
None (valve housing primed)
Without locating hole
Standard version
RE21534
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bosch Rexroth
- Z1S 6
Order number
R901086070
Shorttext
Check valve
Perubahan terakhir
31.07.2025 09:05:20
Unit