Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
HG-VH8_T - COMBINATION HINGE
Sugatsune
...
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
HG-VH8_T - COMBINATION HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-032-625 HG-VH8-T15-WT
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Colour
COLOUR
Opening Angle
OPENINGANGLE
Mounting Position
MOUNTINGPOSITION
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Marking
MARKING
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
MANUAL
1
2
3
4
170-032-624
HG-VH8-T15-BL
4510932166669
Butt Hinges
Polyacetal (POM)
Black
270°
Horizontal|Vertical
(±33%)
(±33%)
T1
1.53
0.15
50
36
19
Link
170-032-625
HG-VH8-T15-WT
4510932166676
Butt Hinges
Polyacetal (POM)
White
270°
Horizontal|Vertical
(±33%)
(±33%)
T1
1.53
0.15
50
36
19
Link
170-032-626
HG-VH8-T35-BL
4510932166683
Butt Hinges
Polyacetal (POM)
Black
270°
Horizontal|Vertical
(±29%)
(±29%)
T3
3.57
0.35
50
36
19
Link
170-032-627
HG-VH8-T35-WT
4510932166690
Butt Hinges
Polyacetal (POM)
White
270°
Horizontal|Vertical
(±29%)
(±29%)
T3
3.57
0.35
50
36
19
Link
Tampilkan tampilan terkompresi (4 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Sugatsune
- HG-VH8_T
Shorttext
COMBINATION HINGE
Perubahan terakhir
20.10.2025 13:43:26
Unit
Kata kunci
CLOSE
COMBINATION
Component
DAMPER
HINGE
HINGES
Hardware
Industrial
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
170-032-625
Type Code
HG-VH8-T15-WT
GTIN-Code
4510932166676
Order Number
170-032-625
CNSPHYPROP Physical Properties