Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-26-19T85 - CONCEALED HINGE
Sugatsune
...
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
360-26-19T85 - CONCEALED HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 160-034-883 360-C26-19T85
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Series
SERIES
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Overlay Amount
OVERLAYAMOUNT
Additional Function
ADDITIONALFUNCTION
Min Door Thickness
MINDOORTHICKNESS
Max Door Thickness
MAXDOORTHICKNESS
Min Glass Thicknes
MINGLASSTHICKNES
Max Glass Thicknes
MAXGLASSTHICKNES
1
2
3
160-034-883
360-C26-19T85
4510932179201
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
85°
Full Overlay
15 to 19mm
With Catch|One Touch Mounting
15
20
4
6
160-034-886
360-26-19T85
4510932179232
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
85°
Full Overlay
15 to 19mm
Without Catch|One Touch Mounting
15
20
4
6
160-034-889
360-D26-19T85
4510932179263
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
85°
Full Overlay
15 to 19mm
Built-in damper|One Touch Mounting
15
20
4
6
Tampilkan tampilan terkompresi (3 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Sugatsune
- 360-26-19T85
Shorttext
CONCEALED HINGE
Perubahan terakhir
20.10.2025 13:47:16
Unit
Kata kunci
CLOSE
CONCEALED HINGE
Component
DAMPER
HINGES
Hardware
Industrial
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties