2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 160-026-837 360-26-14T

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Series
SERIES
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Overlay Amount
OVERLAYAMOUNT
Additional Function
ADDITIONALFUNCTION
Min Door Thickness
MINDOORTHICKNESS
Max Door Thickness
MAXDOORTHICKNESS
Min Glass Thicknes
MINGLASSTHICKNES
Max Glass Thicknes
MAXGLASSTHICKNES
1
2
3
4
160-026-833
360-C26-14T
4510932140263
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
10 to 14mm
With Catch|One Touch Mounting
15
20
4
6
160-026-837
360-26-14T
4510932140300
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
10 to 14mm
Without Catch|One Touch Mounting
15
20
4
6
160-026-841
360-D26-14T
4510932140348
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
10 to 14mm
Built-in damper|One Touch Mounting
15
20
4
6
160-042-390
360-U26-14T
4510932181747
Main Body
One Touch Concealed Hinges
360 OLYMPIA Series
Wood|Glass
105°
Half Overlay
5 to 9mm
Open Type|One Touch Mounting
15
20
4
6
Tampilkan tampilan terkompresi (4 produk)
ShorttextCONCEALED HINGE
Perubahan terakhir20.10.2025 13:44:09
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties