2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-034-313 HG-TUWA07

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hidden Hinge Type
HIDDENHINGETYPE
Material Installed To
MATERIALINSTALLEDTO
Body Colour [For WEB Search]
BODYCOLOURFORWEBSEARCH
Main Finish
MAINFINISH
Length L
LENGTHL
Main Material
MAINMATERIAL
Additional Function
ADDITIONALFUNCTION
Mounting Direction
MOUNTINGDIRECTION
Width W
WIDTHW
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Weight
WEIGHT [g]
1
2
170-034-313
HG-TUWA07
4510932168120
Main Body
Sheet Metal
Silver
Barrel Polished
40
Stainless Steel (SUS304)
Greaseless
Horizontal|Vertical
61
7.1(+40%)(-20%)
0.7(+40%)(-20%)
88
170-034-314
HG-TUWA15
4510932168137
Main Body
Sheet Metal
Silver
Barrel Polished
40
Stainless Steel (SUS304)
Greaseless
Horizontal|Vertical
61
15.3(+40%)(-20%)
1.5(+40%)(-20%)
88
Tampilkan tampilan terkompresi (2 produk)
ShorttextCONCEALED TORQUE HINGE
Perubahan terakhir20.10.2025 13:46:52
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties