Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
0121 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
0121 - Direct-acting 2/2 or 3/2 way pivoted armature valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0121-047859-2/2 and 3/2-way Solenoid Valve
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Bürkert-ITEM-No.
BUNR
Orifice size
NW [mm]
Kv-Value-Water
KV [m³/h]
Pressure range
P
Port connection
LTA
Body material
GW
Sealing material
DW
Voltage/Frequency
UF [V/Hz]
B [mm]
E [mm]
F [mm]
Circuit function
WW
Weight
CNSMASSEXACT [kg]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
052817
4.000
0.300
0-4
G 1/4
VA
FPM
042/50
89.000
32.000
76.000
A
0.320
052441
4.000
0.300
0-4
G 1/4
VA
FPM
230/50
89.000
32.000
76.000
A
0.900
040482
6.000
0.600
0-1
G 1/4
VA
FPM
024/DC
89.000
32.000
76.000
A
0.900
057086
6.000
0.600
0-2
G 1/4
VA
FPM
024/50
89.000
32.000
76.000
A
0.900
052819
6.000
0.600
0-2
G 1/4
VA
FPM
042/50
89.000
32.000
76.000
A
0.320
067659
6.000
0.600
0-2
G 1/4
VA
FPM
110/50
89.000
32.000
76.000
A
0.320
054595
6.000
0.600
0-2
G 1/4
VA
FPM
230/50
89.000
32.000
76.000
A
0.900
042457
4.000
0.300
0-2
G 1/4
VA
FPM
230/50
89.000
32.000
76.000
E
0.890
049654
4.000
0.300
0-2
G 3/8
PVC
FPM
024/DC
91.000
35.000
65.000
A
0.386
048940
4.000
0.300
0-4
G 3/8
PVC
FPM
024/50
91.000
35.000
65.000
A
0.390
047859
4.000
0.300
0-4
G 3/8
PVC
FPM
230/50
91.000
35.000
65.000
A
0.387
048749
6.000
0.600
0-1
G 3/8
PVC
FPM
024/DC
91.000
35.000
65.000
A
0.390
049348
6.000
0.600
0-2
G 3/8
PVC
FPM
024/50
91.000
35.000
65.000
A
0.335
050553
6.000
0.600
0-2
G 3/8
PVC
FPM
110/50
91.000
35.000
65.000
A
0.386
047810
6.000
0.600
0-2
G 3/8
PVC
FPM
230/50
91.000
35.000
65.000
A
0.390
048697
8.000
1.000
0-1
G 3/8
PVC
FPM
024/UC
91.000
35.000
65.000
A
0.490
052800
8.000
1.000
0-1
G 3/8
PVC
FPM
024/50
91.000
35.000
65.000
A
0.391
052302
8.000
1.000
0-1
G 3/8
PVC
FPM
230/50
91.000
35.000
65.000
A
0.390
130933
4.000
0.300
0-2
G 3/8
PTFE
FFKM
024/UC
91.000
35.000
65.000
E
0.599
Tampilkan tampilan terkompresi (26 produk)
Informasi suku cadang
Bagian serupa
Aksesori
Request for quote (RFQ)
Buerkert
- 0121
Order number
047859
Shorttext
Direct-acting 2/2 or 3/2 way pivoted armature valve
Perubahan terakhir
14.01.2020 14:00:21
Unit
Kata kunci
General Purpose
Solenoid Valves
Solenoids
armature
pivoted
valve
way
Klasifikasi
By Functionality
BYFUNC_ADJUSTING Adjusting
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
Order Number
047859
CNSPHYPROP Physical Properties
ECLASS 14.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 8.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.1
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.0
27-22-06 Electromagnetic valve equiqment
ECLASS 6.0
27-22-06 Solenoid valve
ETIM 10.0
EC010261 Solenoid valve
ETIM 6.0
EC001888 Magnet valve