Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
Cryogenic
0255 - Direct-acting 2/2 way plunger valve
Buerkert
Solenoid Valves
Cryogenic
0255 - Direct-acting 2/2 way plunger valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0255-050389-2-2-way Solenoid Valve
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Ident number
BUNR
Circuit function
WW
Port connection
LTA
Port connection
LTA2
Orifice size
DN [mm]
Body material
WKST
Sealing material
DWST
Voltage/Frequency
SPFR [V/Hz]
VAR
Weight
CNSMASSEXACT [kg]
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
059100
A
G 3/8
GM83
4
MS
PTFE
024 / 50
1
0.660
046886
A
G 3/8
GM83
4
MS
PTFE
110 / 50
1
0.658
051143
A
G 3/8
GM83
4
MS
PTFE
230 / 50
1
0.628
022551
A
G 3/8
GM83
5
MS
FKM
024 / 50
1
0.660
025885
A
G 3/8
GM83
5
MS
FKM
230 / 50
1
0.658
020664
A
G 3/8
GM83
5
MS
PTFE
024 / DC
1
0.660
057644
A
G 3/8
GM83
5
MS
PTFE
024 / 50
1
0.651
023581
A
G 3/8
GM83
5
MS
PTFE
110 / 50
1
0.660
050880
A
G 3/8
GM83
5
MS
PTFE
230 / 50
1
0.567
053764
A
G 3/8
GM83
6
MS
PTFE
024 / DC
1
0.656
050389
A
G 3/8
GM83
6
MS
PTFE
024 / 50
1
0.690
066222
A
G 3/8
GM83
6
MS
PTFE
110 / 50
1
0.661
051324
A
G 3/8
GM83
6
MS
PTFE
230 / 50
1
0.624
089404
A
G 1/2
GM84
4
MS
PTFE
024 / DC
2
0.758
089403
A
G 1/2
GM84
4
MS
PTFE
110 / 50
2
0.790
076551
A
G 1/2
GM84
4
MS
PTFE
230 / 50
2
0.793
135958
A
G 1/2
GM84
6
MS
FKM
024 / DC
2
0.789
135959
A
G 1/2
GM84
6
MS
FKM
024 / 50
2
0.790
135947
A
G 1/2
GM84
6
MS
FKM
110 / 50
2
0.792
Tampilkan tampilan terkompresi (64 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Buerkert
- 0255
Order number
050389
Shorttext
Direct-acting 2/2 way plunger valve
Perubahan terakhir
06.10.2025 12:23:45
Unit
Kata kunci
General Purpose
Solenoid Valves
Solenoids
plunger valve
way
Klasifikasi
By Functionality
BYFUNC_ADJUSTING Adjusting
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 8.0
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.1
27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment
ECLASS 7.0
27-22-06 Electromagnetic valve equiqment
ECLASS 6.0
27-22-06 Solenoid valve
ETIM 10.0
EC010261 Solenoid valve
ETIM 6.0
EC001888 Magnet valve