Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
M-SEW10 ...XE - Directional seat valves, direct operated, with solenoid actuation
Bosch Rexroth
...
Directional on/off valve
M-SEW10 ...XE - Directional seat valves, direct operated, with solenoid actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
M-3SEW10U1X/420MG24N9XEZ2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDERNO
Material number
MN
Hydraulic fluid
M
Number of main ports
P
Type of valve
TOV
Size
S
Symbols
SB
Component series
CS
Operating pressure
OP [bar]
Solenoid
SO
Voltage
V [V]
Manual override
MO
Explosion protection
EP
1
M-3SEW10U1X/420MG24N9XEZ2
R901132784
M: Mineral oil
3: 3 main ports
SEW: Seat valve
10: Size 10
1X: Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
420: Operating pressure 420 bar
M: Solenoid (air-gap)
G24: Direct voltage 24 V
N9: With concealed manual override
XE: Increased safety
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bosch Rexroth
- M-SEW10 ...XE
Order number
R901132784
Shorttext
Directional seat valves, direct operated, with solenoid actuation
Perubahan terakhir
01.08.2025 12:26:04
Unit
Kata kunci
Directional valves
Industrial Hydraulics
Valves
actuation
direct operated
directional
seat valves
solenoid
valve
Klasifikasi
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties
Order Number
R901132784
Type Code
M-3SEW10U1X/420MG24N9XEZ2