2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3WE6A7X/HG12N9K4

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
R1M_C_VGS_DXX_POR_NUM
Device type
R1M_C_VGS_DXX_UNI_TYP
Operation type
R1M_C_VGS_DXX_ACT_TYP
Size
R1M_C_VGS_DXX_UNI_SIZ
Symbol
R1M_C_VGS_DXX_SYM_SPO
Component series
R1M_C_VGS_DXX_UNI_SER
Control spool return
R1M_C_VGS_DXX_SPO_FEE
Solenoid
R1M_C_VGS_DXX_SOL_TYP
Solenoid voltage type
R1M_C_VGS_DXX_SOL_ACD
Solenoid voltage size
R1M_C_VGS_DXX_SOL_VOT [V]
Manual override
R1M_C_VGS_DXX_ACT_EME
1
3WE6A7X/HG12N9K4
R901089276
3: 3 main ports
W: Directional valve
E: Electr. direct operated
6: Size 6
7X: Component series 70 to 79
H: Standard solenoid, wet-pin
G: Direct voltage
12: 12 V
N9: With concealed manual override
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Order numberR901089276
ShorttextDirectional spool valve
Perubahan terakhir31.07.2025 09:05:20
Unit

Klasifikasi

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties
Type Code3WE6A7X/HG12N9K4
Order NumberR901089276