Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
WES8 - Directional spool valves, direct-operated, with solenoid actuation, fast-switching
Bosch Rexroth
...
Directional on/off valve
WES8 - Directional spool valves, direct-operated, with solenoid actuation, fast-switching
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3WES8P1XK/AG24CK50/VSO1
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDERNO
Material number
MN
Main ports
MP
Type
TYPE
Size
SIZE
Symbol
SYMBOL
Symbol
SERIES
Cartridge valve
CARTRIDGEVALVE
Fast-switching
FASTSWITCHING
Direct voltage
DIRECTVOLTAGE [V]
Electrical connection
EC
Seal material
SEAL
1
3WES8P1XK/AG24CK50/VSO1
R901489144
3: 3 main ports (P, A, (A1+A2))
WES: Directional spool valve, direct-operated, fast-switching
8: Size 8
1X: Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
K: Cartridge valve
A: Fast-switching solenoid coil
G24: Direct voltage, clocked 24 V
CK50: Connection line 5 m, with braided wire 2 x 1.5 mm^2
V: FKM seals
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bosch Rexroth
- WES8
Order number
R901489144
Shorttext
Directional spool valves, direct-operated, with solenoid actuation, fast-switching
Perubahan terakhir
30.09.2024 11:08:25
Unit
Kata kunci
Directional valves
Industrial Hydraulics
Valves
actuation
directional
solenoid
spool valves
valve
Klasifikasi
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties