Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Structural Shapes
2211, 2221, 2210, 2220 - Door Slide Track
80/20
Inch
Structural Shapes
2211, 2221, 2210, 2220 - Door Slide Track
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
2211-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Track Type
TYPE
Material
MAT
Finish
FIN
A
A [INCH]
B
B [INCH]
C
C [INCH]
D
D [INCH]
Length Type Selection
LS
L Length
L [INCH]
Weight per Foot
W [lbs.]
1
2
2211
10 Series
Upper
6005A-T61 Aluminum
Clear Anodize
0.062
0.688
0.281
0.748
Stock Length
145.000
.208
2210
15 Series
Upper
6105-T5 Aluminum
Clear Anodize
0.06
0.65
0.275
1.125
Stock Length
145.000
.304
Menampilkan tampilan terkompresi (2 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
80/20
- 2211, 2221, 2210, 2220
Order number
2211
Shorttext
Door Slide Track
Perubahan terakhir
13.03.2023 14:49:56
Unit
Kata kunci
Door
Inch
Slide
Track
Klasifikasi
CNS
CNSERPBASE Object Properties