Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Fastening Options
3293, 3295, 3297, 3299 - Drop-In T-Slot Studs
80/20
Inch
Fastening Options
3293, 3295, 3297, 3299 - Drop-In T-Slot Studs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3295
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Finish
FIN
Thread x Length
TL
A Thread
A [INCH]
B Thread Length
B [INCH]
C
C [INCH]
D
D [INCH]
E
E [INCH]
Weight
W [lbs.]
1
2
3
4
3293
SAE Grade 5 Black Zinc Finish
5/16-18 x 3/ Inch
0.3125
0.75
0.158
0.315
0.713
.023
3295
SAE Grade 5 Black Zinc Finish
5/16-18 x 1 Inch
0.3125
1.00
0.158
0.315
0.713
.027
3297
SAE Grade 5 Black Zinc Finish
5/16-18 x 1-1/4 Inch
0.3125
1.25
0.158
0.315
0.713
.032
3299
SAE Grade 5 Black Zinc Finish
5/16-18 x 1-1/2 Inch
0.3125
1.50
0.158
0.315
0.713
.036
Tampilkan tampilan terkompresi (4 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
80/20
- 3293, 3295, 3297, 3299
Order number
3295
Shorttext
Drop-In T-Slot Studs
Perubahan terakhir
20.05.2021 05:17:54
Unit
Kata kunci
Inch
Studs
Klasifikasi
CNS
CNSERPBASE Object Properties