2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

T212635

Expand Table
EN
1/5
Part number
PN
Size
SIZE
Material
MAT
Description
DESCRIPTION
Hardness
HARDNESS
Standard Length
SL [INCH]
Number of Holes
NOH
Weight
WEIGHT [lbs./ft]
Finishing
FINISHING
1
2
3
4
T112507
1
1045 Carbon
Induction Hardened
HRC 53 min.
12.50
7
0.183
Polished & oiled
T212635
2
1045 Carbon
Induction Hardened
HRC 53 min.
12.63
5
0.343
Polished & oiled
T312755
3
1045 Carbon
Induction Hardened
HRC 53 min.
12.75
5
0.690
Polished & oiled
T413004
4
1045 Carbon
Induction Hardened
HRC 53 min.
13.00
4
1.100
Polished & oiled
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
Order numberT212635
ShorttextDualVee Linear Guide Track
Perubahan terakhir31.10.2023 13:35:17
Unit

Klasifikasi

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties