2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5019468

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [mm]
Pressure Rating
PN
ØD Flange
D [mm]
Flange
C [mm]
ØK Flange
K [mm]
Bolts Qty.
Q
Bolts Thread
T
Bolts Ød2
D2 [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
w° Spindle
WS [°]
Ød1 Spindle
D1 [mm]
Valve
H [mm]
Valve
H1 [mm]
Valve
L [mm]
Valve
B [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
6
7
5019465
400
50
PN25
165
19
125
4
M 16
19
14.8
30
3
20.5
234.0
316.5
150
143
10.0
Link
5019467
400
65
PN25
185
19
145
8
M 16
19
17.3
35
3
24.0
305.0
397.5
170
180
15.8
Link
5019468
400
80
PN25
200
19
160
8
M 16
19
17.3
35
3
24.0
312.5
412.5
180
180
17.9
Link
5019300
400
100
PN25
235
19
190
8
M 20
23
19.3
38
3
24.0
343.0
460.0
190
212
24.5
Link
5019469
400
125
PN25
270
19
220
8
M 24
28
19.3
38
3
26.0
421.0
556.0
200
289
34.0
Link
5019470
400
150
PN25
300
19
250
8
M 24
28
19.3
38
3
26.0
433.0
583.0
210
289
40.0
Link
5019471
400
200
PN25
360
20
310
12
M 24
28
24.3
48
3
30.0
541.0
721.0
230
356
66.6
Link
Menampilkan tampilan terkompresi (7 produk yang dapat dikonfigurasi)
Order number5019468
ShorttextE3 valve with flanges, short, PN 25
Perubahan terakhir13.10.2025 09:45:17
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model