Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
E-GYN, E-GYNL - Economy Coupling Nut - Oil Lubrication - Internal Thread
Misumi
...
Cylinders / Cylinder Components / Connecting Components
E-GYN, E-GYNL - Economy Coupling Nut - Oil Lubrication - Internal Thread
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
E-GYN10A
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Internal Thread
IT
d
DD
D
D [mm]
D1
D1 [mm]
D2
D2 [mm]
L
L [mm]
L1
L1 [mm]
MxP
MP
l
LL [mm]
B
B [mm]
B1
B1 [mm]
T
T [mm]
W
W [mm]
d1
DD1 [mm]
(r)
RR [mm]
1
2
3
4
5
6
7
8
9
10
E-GYN5
Right Hand Thread
5
16
8.5
11
35
27
M5x0.8
10
6.00
8
4.0
9
7.70
0.3
E-GYN6
Right Hand Thread
6
18
10.0
13
39
30
M6x1.0
12
6.75
9
5.0
11
8.96
0.3
E-GYN8
Right Hand Thread
8
22
12.5
16
47
36
M8x1.25
16
9.00
12
5.0
14
10.40
0.3
E-GYN10
Right Hand Thread
10
26
15.0
19
56
43
M10x1.5
20
10.50
14
6.5
17
12.90
0.3
E-GYN10A
Right Hand Thread
10A
26
15.0
19
56
43
M10x1.25
20
10.50
14
6.5
17
12.90
0.3
E-GYN12
Right Hand Thread
12
30
17.5
22
65
50
M12x1.75
22
12.00
16
6.5
19
15.40
0.3
E-GYN14
Right Hand Thread
14
34
20.0
25
74
57
M14x2.0
25
13.50
19
8.0
22
16.90
0.3
E-GYN14A
Right Hand Thread
14A
34
20.0
25
74
57
M14x1.5
25
13.50
19
8.0
22
16.90
0.3
E-GYN16
Right Hand Thread
16
38
22.0
27
84
64
M16x2.0
28
15.00
21
8.0
24
19.40
0.3
E-GYN20
Right Hand Thread
20
46
27.0
34
102
77
M20x1.5
33
18.00
25
10.0
30
23.00
0.3
Menampilkan tampilan terkompresi (10 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Misumi
- E-GYN, E-GYNL
Shorttext
Economy Coupling Nut - Oil Lubrication - Internal Thread
Perubahan terakhir
29.05.2023 08:05:38
Unit
Kata kunci
Coupling Nut
Economy
Internal Thread
Lubrication
Oil
metric
Klasifikasi
CNS
CNSERPBASE Object Properties