2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-GZW10

Expand Table
EN
1/5
Part Number
PN
External Thread
ET
d
DD
D
D [mm]
L
L [mm]
L1
L1 [mm]
MxP
MP
l
LL [mm]
B
B [mm]
B1
B1 [mm]
d1
DD1 [mm]
(r)
RR [mm]
1
2
3
4
5
6
7
8
E-GZW5
Right Hand Thread
5
18
42.5
33
M5x0.8
19
6.0
8
7.70
0.3
E-GZW6
Right Hand Thread
6
20
46.5
36
M6x1.0
21
6.7
9
8.96
0.3
E-GZW8
Right Hand Thread
8
24
54.5
42
M8x1.25
25
9.0
12
10.40
0.3
E-GZW10
Right Hand Thread
10
28
62.5
48
M10x1.5
28
11.0
14
12.90
0.3
E-GZW12
Right Hand Thread
12
32
70.5
54
M12x1.75
32
12.0
16
15.40
0.3
E-GZW14
Right Hand Thread
14
36
78.5
60
M14x2.0
36
14.0
19
16.90
0.3
E-GZW16
Right Hand Thread
16
40
87.5
66
M16x2.0
37
15.0
21
19.40
0.3
E-GZW20
Right Hand Thread
20
50
103.0
78
M20x1.5
41
18.0
25
23.00
0.3
Menampilkan tampilan terkompresi (8 produk yang dapat dikonfigurasi)
ShorttextEconomy Coupling Nut - Self Lubrication - External Thread
Perubahan terakhir29.05.2023 08:05:39
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties