2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-MUCZ16-30

Expand Table
EN
1/5
Part Number
PN
Type Selection
TS
d
DD [mm]
L Selection
L [mm]
D
D [mm]
Da
DAA [mm]
L1
L1 [mm]
H
H [mm]
T
T [mm]
t
TT [mm]
d1
DD1 [mm]
d2
DD2 [mm]
P.C.D.
PCD [mm]
F
F [mm]
A
A [mm]
1
2
3
4
5
6
7
8
E-MUCTZ8-20
Compact Flange
8
20
12
11.5
5
27
4
2.2
3.5
6.0
0
0
19
E-MUCTZ10-25
Compact Flange
10
25
14
13.5
6
29
4
2.2
3.5
6.0
0
0
21
E-MUCTZ12-25
Compact Flange
12
25
18
17.5
6
36
5
3.0
4.5
7.5
0
0
26
E-MUCZ16-30
Round Flange
16
30
22
21.5
6
40
5
3.0
4.5
7.5
30
0
0
E-MUCZ20-50
Round Flange
20
50
28
27.5
8
49
6
3.7
5.5
9.0
38
0
0
E-MUCZ25-60
Round Flange
25
60
33
32.5
8
54
6
3.7
5.5
9.0
43
0
0
E-MUCTZ30-70
Compact Flange
30
70
38
37.5
10
63
8
4.2
6.6
11.0
0
30
40
E-MUCTZ40-80
Compact Flange
40
80
50
49.5
13
82
10
5.2
9.0
14.0
0
38
54
Menampilkan tampilan terkompresi (8 produk yang dapat dikonfigurasi)
ShorttextEconomy Oil Free Bush - Intermediate Flange Type
Perubahan terakhir06.07.2023 00:40:06
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeE-MUCZ16-30