Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
E8-Stage
EJF17 - Linear Ball Guided Manual Stage / Precision / Feed Screw Drive / XY Shaft / Thin
YIHEDA
yhd_fa
E8-Stage
EJF17 - Linear Ball Guided Manual Stage / Precision / Feed Screw Drive / XY Shaft / Thin
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EJF17-60
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Types of
TYPE
Direction of rotation
DRI
subject
MAT
Screw rod nut
MAT1
Surface treatment
SUR
specification
SPE
Table size
TAB [mm]
stroke
STR [mm]
Differential head minimum reading
DIF [μm]
Load resistant
AL [N]
Movement accuracy (straightness)
MOB
Movement accuracy (parallelism)
MOBFP
Movement accuracy (up and down swing)
MOBPB
Movement accuracy (swing left and right)
MOBPS
Allowable torque load (up and down swing) [N.m]
PTML [N·m]
Allowable torque load (swing left and right) [N.m]
PMLS [N·m]
1
|
EJF17-40
2
|
EJF17-60
3
|
EJF17-80
4
|
EJF17-100
EJF17
Feed screw drive type
XY axis
SUS440C
brass
Electroless nickel plating
40
40x40
±6.5
10
88
3μm
12μm
40"
20"
4.5
5
EJF17
Feed screw drive type
XY axis
SUS440C
brass
Electroless nickel plating
60
60x60
±6.5
10
186
3μm
12μm
40"
20"
9
8.1
EJF17
Feed screw drive type
XY axis
SUS440C
brass
Electroless nickel plating
80
80x80
±6.5
10
196
3μm
15μm
40"
20"
16.4
15.9
EJF17
Feed screw drive type
XY axis
SUS440C
brass
Electroless nickel plating
100
100x100
±6.5
10
245
3μm
15μm
40"
20"
27.6
28.6
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
YIHEDA
- EJF17
Shorttext
Linear Ball Guided Manual Stage / Precision / Feed Screw Drive / XY Shaft / Thin
Perubahan terakhir
25.11.2025 10:51:28
Unit
Kata kunci
Automation
Drive
Electronic
Factory
Feed screw
Gallery
Linear Ball
Parts
Precision
Thin
guided
manual stage
shaft
Klasifikasi
CNS
CNSERPBASE Object Properties