Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Assured Automation
Butterfly Valves
Butterfly - Electric
Assured Automation
Butterfly Valves
Butterfly - Electric
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHPL63RK4A-EP420C
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Valve PN for BOM
VPNBOM
Actuator PN for BOM
APNBOM
Valve Series
VSERDESC
Valve Body Material
VBODYMAT
Valve Connection
VCONN
Valve Size
VSIZE2 [INCH]
Seats
SEATS
Seat & Seal Material
SEATYSEALMAT
Actuator Description
ADESC
Fail Code
FAILTO
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
OHPW11RK4A
OHPW11RN
KOUNIC60_AC120_L_SH_IS0
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Carbon Steel
150 Wafer Flange
O - 10
RPTFE
Electric, K4 Series, 120VAC
N/A
PHPW11RK4A
PHPW11RN
KOUNIC60_AC120_L_SH_IS0
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Carbon Steel
150 Wafer Flange
P - 12
RPTFE
Electric, K4 Series, 120VAC
N/A
HHPL63RK4A-EP420C
HHPL63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
H - 2
RPTFE
Electric, K4 Series, 120VAC
N/A
IHPL63RK4A-EP420C
IHPL63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
I - 2-1/2
RPTFE
Electric, K4 Series, 120VAC
N/A
JHPL63RK4A-EP420C
JHPL63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
J - 3
RPTFE
Electric, K4 Series, 120VAC
N/A
KHPL63RK4A-EP420C
KHPL63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
K - 4
RPTFE
Electric, K4 Series, 120VAC
N/A
LHPL63RK4A-EP420C
LHPL63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
L - 5
RPTFE
Electric, K4 Series, 120VAC
N/A
MHPL63RK4A-EP420C
MHPL63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
M - 6
RPTFE
Electric, K4 Series, 120VAC
N/A
NHPL63RK4A-EP420C
NHPL63RN
KONUC0M_10NL_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
N - 8
RPTFE
Electric, K4 Series, 120VAC
N/A
OHPL63RK4A-EP420C
OHPL63RN
KONUC0M_10NL_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
O - 10
RPTFE
Electric, K4 Series, 120VAC
N/A
PHPL63RK4A-EP420C
PHPL63RN
KONUC0M_10NL_100_30_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Lugged Flange
P - 12
RPTFE
Electric, K4 Series, 120VAC
N/A
HHPW63RK4A-EP420C
HHPW63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
H - 2
RPTFE
Electric, K4 Series, 120VAC
N/A
IHPW63RK4A-EP420C
IHPW63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
I - 2-1/2
RPTFE
Electric, K4 Series, 120VAC
N/A
JHPW63RK4A-EP420C
JHPW63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
J - 3
RPTFE
Electric, K4 Series, 120VAC
N/A
KHPW63RK4A-EP420C
KHPW63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
K - 4
RPTFE
Electric, K4 Series, 120VAC
N/A
LHPW63RK4A-EP420C
LHPW63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
L - 5
RPTFE
Electric, K4 Series, 120VAC
N/A
MHPW63RK4A-EP420C
MHPW63RN
KONUC0M_10NM_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
M - 6
RPTFE
Electric, K4 Series, 120VAC
N/A
NHPW63RK4A-EP420C
NHPW63RN
KONUC0M_10NL_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
N - 8
RPTFE
Electric, K4 Series, 120VAC
N/A
OHPW63RK4A-EP420C
OHPW63RN
KONUC0M_10NL_15_AC120_IS0-EP420C
HP - CS or SS - High Performance - 150# or 300# Wafer or Lugged Flange Connections
Stainless Steel
300 Wafer Flange
O - 10
RPTFE
Electric, K4 Series, 120VAC
N/A
Menampilkan tampilan terkompresi (882 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Assured Automation
- Butterfly
Order number
PHPL63RK4A-EP420C
Shorttext
Electric
Perubahan terakhir
19.04.2024 15:14:51
Unit
Kata kunci
Assured
Automation
Butterfly Valves
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
PHPL63RK4A-EP420C