Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5254 - Female / female reducer (casting) - Stainless steel 316
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5254 - Female / female reducer (casting) - Stainless steel 316
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 452544-2520
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
FORME [mm]
DN [mm]
Pouces
F1
Pouces
F2
D1 [mm]
D2 [mm]
L [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
452544-108
Gaz
10-8
3/8"
1/4"
22
19
27
0.05
452544-158
Gaz
15-8
1/2"
1/4"
29
19
34
0.08
452544-1510
Gaz
15-10
1/2"
3/8"
29
22
34
0.08
452544-2010
Gaz
20-10
3/4"
3/8"
32
22
37
0.10
452544-2015
Gaz
20-15
3/4"
1/2"
32
27
37
0.11
452544-2515
Gaz
25-15
1"
1/2"
41
27
42
0.15
452544-2520
Gaz
25-20
1"
3/4"
41
32
42
0.16
452544-3215
Gaz
32-15
1"1/4
1/2"
51
27
48
0.19
452544-3220
Gaz
32-20
1"1/4
3/4"
51
32
48
0.20
452544-3225
Gaz
32-25
1"1/4
1"
52
39
52
0.21
452544-4025
Gaz
40-25
1"1/2
1"
58
42
53
0.25
452544-4032
Gaz
40-32
1"1/2
1"1/4
58
50
53
0.25
452544-5032
Gaz
50-32
2"
1"1/4
70
50
58
0.32
452544-5040
Gaz
50-40
2"
1"1/2
70
56
58
0.32
Tampilkan tampilan terkompresi (14 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5254
Order number
Béné Inox 452544-2520
Shorttext
Female / female reducer (casting) - Stainless steel 316
Perubahan terakhir
05.02.2021 14:29:19
Unit
Kata kunci
Female
Industry
Model
Piping
Range
Threaded pipe
accessories
fittings
pipes
reducer
stainless steel
valves
Klasifikasi
CNS
CNSERPBASE Object Properties