Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
FRNWC - Fittings for Vacuum Piping - NW (KF) Flanged Type - Clamps
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
FRNWC - Fittings for Vacuum Piping - NW (KF) Flanged Type - Clamps
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FRNWC25
Vertical Mode
Expand Table
Reset filters
EN
1/5
Material of Body
MATB
Material of Thread
MATT
No.
NO
d
DD [mm]
D
D [mm]
L
L [mm]
T
T [mm]
Maximum Operating Temperature
OT [°C]
1
2
3
4
Aluminum
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
16
20
42
61
17
200
Aluminum
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
25
30
52
72
17
200
Aluminum
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
40
44
70
90
17
200
Aluminum
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
50
62
94
123
25
200
Tampilkan tampilan terkompresi (4 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Misumi
- FRNWC
Shorttext
Fittings for Vacuum Piping - NW (KF) Flanged Type - Clamps
Perubahan terakhir
08.06.2021 05:59:26
Unit
Kata kunci
Clamps
Fittings
Flanged Type
Piping
Vacuum
metric
Klasifikasi
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)