2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MFINS12

Expand Table
EN
1/5
Part No.
PN
Seal
SEAL
Material of Seal
MATS
Material of Housing
MATH
Material of Bushing
MATB
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
Da
DAA [mm]
L
L [mm]
l
LL [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
1
2
3
4
5
6
7
8
9
MFINS6
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
6
+0.022/0
12
0/-0.018
11.8
22
5
28
5
3.5
6.0
3.1
MFINS8
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
8
+0.028/0
15
0/-0.018
14.8
27
5
32
5
3.5
6.0
3.1
MFINS10
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
10
+0.028/0
19
0/-0.021
18.8
32
6
40
6
4.5
7.5
4.1
MFINS12
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
12
+0.034/0
21
0/-0.021
20.8
32
6
42
6
4.5
7.5
4.1
MFINS13
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
13
+0.034/0
23
0/-0.021
22.8
32
6
43
6
4.5
7.5
4.1
MFINS16
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
16
+0.034/0
28
0/-0.021
27.8
37
6
48
6
4.5
7.5
4.1
MFINS20
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
20
+0.041/0
32
0/-0.025
31.6
42
8
54
8
5.5
9.0
5.1
MFINS25
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
25
+0.041/0
40
0/-0.025
39.6
58
8
62
8
5.5
9.0
5.1
MFINS30
no Seal
-
JIS SS400 (AISI 1018 Steel Equivalent)
High Tensile Brass Alloy
Electroless Nickel Plating
30
+0.041/0
45
0/-0.025
44.6
68
10
74
10
6.6
11.0
6.1
Menampilkan tampilan terkompresi (9 produk yang dapat dikonfigurasi)
ShorttextFlanged Oil Free Bushing Housings - with Pilot - Single - Compact Flange
Perubahan terakhir29.11.2024 04:06:09
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties