2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BPUC14

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material
MAT
Hardness
HARD
Surface Treatment
ST
No.
NO
A
A [mm]
P.C.D.
PCD [mm]
E
E [mm]
K
K [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
BPUC5
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
5
34
24
22
4.5
BPUC6
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
6
34
24
22
4.5
BPUC8
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
8
40
30
25
4.5
BPUC10
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
10
40
30
25
4.5
BPUC12
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
12
52
40
34
6.0
BPUC14
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
14
52
40
34
6.0
BPUC16
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
16
62
48
41
7.0
BPUC18
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
18
62
48
41
7.0
BPUC20
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
20
74
58
48
10.0
BPUC22
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
22
74
58
48
10.0
BPUC24
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
24
80
64
54
10.0
BPUC26
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
26
80
64
54
10.0
BPUC30
Standard
1045 Carbon Steel
45~50HRC
Black Oxide
30
90
74
64
10.0
Menampilkan tampilan terkompresi (13 produk yang dapat dikonfigurasi)
ShorttextFloating Joints (For Space Saving Type) - Compact Type - Backing Plates
Perubahan terakhir29.11.2024 04:28:18
Unit