2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FJG10-1.25

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
M-Pitch
MP
T Selection
TS [mm]
T
T [mm]
L
L [mm]
h
HH [mm]
D
D [mm]
B
B [mm]
C
C [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
FJG3-0.5
S45C Equivalent
Hard Chrome Plating
3-0.5
0
4
5
3
6
8
9.2
FJG4-0.7
S45C Equivalent
Hard Chrome Plating
4-0.7
0
4
6
3
7
10
11.5
FJG5-0.8
S45C Equivalent
Hard Chrome Plating
5-0.8
0
6
7
3
8
12
13.9
FJG6-1.0
S45C Equivalent
Hard Chrome Plating
6-1.0
0
6
8
4
10
14
16.2
FJG8-1.0
S45C Equivalent
Hard Chrome Plating
8-1.0
0
8
9
4
13
17
19.6
FJG8-1.25
S45C Equivalent
Hard Chrome Plating
8-1.25
0
8
9
4
13
17
19.6
FJG10-1.25
S45C Equivalent
Hard Chrome Plating
10-1.25
0
8
11
4
16
21
24.2
FJG10-1.5
S45C Equivalent
Hard Chrome Plating
10-1.5
0
8
11
4
16
21
24.2
FJG12-1.25
S45C Equivalent
Hard Chrome Plating
12-1.25
0
12
12
4
18
23
26.6
FJG12-1.5
S45C Equivalent
Hard Chrome Plating
12-1.5
0
12
12
4
18
23
26.6
FJG14-1.5
S45C Equivalent
Hard Chrome Plating
14-1.5
0
12
13
4
21
26
30.0
FJG16-1.5
S45C Equivalent
Hard Chrome Plating
16-1.5
0
15
15
5
25
30
34.6
FJG18-1.5
S45C Equivalent
Hard Chrome Plating
18-1.5
0
15
15
5
25
30
34.6
FJG22-1.5
S45C Equivalent
Hard Chrome Plating
22-1.5
0
20
17
6
27
32
36.9
Menampilkan tampilan terkompresi (14 produk yang dapat dikonfigurasi)
ShorttextFloating Joints Quick Connection Type - Tapped Cylinder Connector Selectable Type
Perubahan terakhir29.05.2023 08:05:50
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Type CodeFJG10-1.25