2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

565402 SFAB-600U-HQ10-2SV-M12

Expand Table
EN
0/5
Part number
TNR
Type
TYP
Valid until
INFO
Flow measuring range
DFM
Flow input
DFE
Type of mounting
BFA
Pneumatic connection
PAS
Electrical output
EAG
Electrical connection
EAS
Additional function
ZF1
Certification EU
ZEU
Electrical accessories
ELZ
Certification
ZER
Length
L1 [mm]
Length
L2 [mm]
Diameter
D1 [mm]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
565392
SFAB-50U-WQ6-2SV-M12
2025-06-30
50
U
W
Q6
2SV
M12
-
-
-
-
12.9
0
17.7
565393
SFAB-200U-HQ8-2SA-M12
2025-06-30
200
U
H
Q8
2SA
M12
-
-
-
-
15
0
17.7
565394
SFAB-200U-HQ8-2SV-M12
2025-06-30
200
U
H
Q8
2SV
M12
-
-
-
-
15
0
17.7
565395
SFAB-200U-WQ8-2SA-M12
2025-06-30
200
U
W
Q8
2SA
M12
-
-
-
-
15
0
17.7
565396
SFAB-200U-WQ8-2SV-M12
2025-06-30
200
U
W
Q8
2SV
M12
-
-
-
-
15
0
17.7
565397
SFAB-200U-HQ10-2SA-M12
2025-06-30
200
U
H
Q10
2SA
M12
-
-
-
-
25
0
22
565398
SFAB-200U-HQ10-2SV-M12
2025-06-30
200
U
H
Q10
2SV
M12
-
-
-
-
25
0
22
565399
SFAB-200U-WQ10-2SA-M12
2025-06-30
200
U
W
Q10
2SA
M12
-
-
-
-
25
0
22
565400
SFAB-200U-WQ10-2SV-M12
2025-06-30
200
U
W
Q10
2SV
M12
-
-
-
-
25
0
22
565401
SFAB-600U-HQ10-2SA-M12
2025-06-30
600
U
H
Q10
2SA
M12
-
-
-
-
25
0
22
565402
SFAB-600U-HQ10-2SV-M12
2025-06-30
600
U
H
Q10
2SV
M12
-
-
-
-
25
0
22
565403
SFAB-600U-WQ10-2SA-M12
2025-06-30
600
U
W
Q10
2SA
M12
-
-
-
-
25
0
22
565404
SFAB-600U-WQ10-2SV-M12
2025-06-30
600
U
W
Q10
2SV
M12
-
-
-
-
25
0
22
565405
SFAB-1000U-HQ10-2SA-M12
2025-06-30
1000
U
H
Q10
2SA
M12
-
-
-
-
25
0
22
565406
SFAB-1000U-HQ10-2SV-M12
2025-06-30
1000
U
H
Q10
2SV
M12
-
-
-
-
25
0
22
565407
SFAB-1000U-WQ10-2SA-M12
2025-06-30
1000
U
W
Q10
2SA
M12
-
-
-
-
25
0
22
565408
SFAB-1000U-WQ10-2SV-M12
2025-06-30
1000
U
W
Q10
2SV
M12
-
-
-
-
25
0
22
565409
SFAB-1000U-HQ12-2SA-M12-EX2
1000
U
H
Q12
2SA
M12
-
EX2
-
-
27.3
0
22
8162824
SFAB-10U-HQ6-PNLK-PNVBA-M12
10
U
H
Q6
PNLK
M12
-
-
-
-
12.9
0
17.7
Tampilkan tampilan terkompresi (37 produk)
Order number565402
Shorttextflow sensor
Perubahan terakhir03.03.2026 19:53:15
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-48-01 Thermal flow sensor
Manufacturer nameFesto
27-20-04-90 Measuring instrument, flow, volume (unspecified)
27-27-48-90 Flow sensor (unspecified)
27-20-04-13 Flow transmitter (generic)

ECLASS 12.0

27-27-48-01 Thermal flow sensor
Manufacturer nameFesto
27-20-04-90 Measuring instrument, flow, volume (unspecified)
27-20-04-13 Flow transmitter (generic)

ECLASS 11.1

27-20-04-90 Meas. instr., flow, volume (unspecified)
Manufacturer nameFesto
27-20-04-13 Flow transmitter (generic)

ECLASS 9.1

27-20-04-90 Meas. instr., flow, volume (unspecified)
Manufacturer nameFesto
27-20-04-13 Flow transmitter (generic)

ECLASS 7.1

27-20-04-90 Meas. instr., flow, volume (unclassified)
Manufacturer nameFesto
27-20-04-13 Flowmeter (special system)

ECLASS 6.2

27-20-04-90 Meas. instr., flow, volume (unclassified)
Manufacturer nameFesto
27-20-04-13 Flowmeter (special system)

ECLASS 6.1

27-20-04-90 Meas. instr., flow, volume (unclassified)
Manufacturer nameFesto
27-20-04-13 Flowmeter (special system)

ECLASS 5.1

27-20-04-13 Flowmeter (special system)
Manufacturer's nameFesto

ECLASS 5.0

27-20-04-13 13

ETIM 10.0

EC011419 Liquid flow sensor