Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 43 NBR-55 G1/4-IG
Schmalz
...
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 43 NBR-55 G1/4-IG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSGA 43 NBR-55 G1/4-IG
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
CNSORDERNO
Part no.
ARTNR
Customs Tariff Number
CTN
d2
D2 [mm]
Dmax(S)
DMAX [mm]
dn
DN [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min) (convex)
CR [mm]
Volume
V [cm^3]
1
FSGA 43 NBR-55 G1/4-IG
10.01.06.00065
40169997
21.9
47.5
4.4
42.3
G1/4"-F
42.6
12
17
10
Nitrile rubber NBR
55 Shore A
43
1.5
G1/4"-F
60
11.45
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSGA (1.5 Folds)
Order number
10.01.06.00065
Shorttext
FSGA 43 NBR-55 G1/4-IG
Perubahan terakhir
26.08.2024 12:32:35
Unit
Kata kunci
Bellows
Suction Cups
Vacuum Components
Vacuum suction
pads
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties