2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AG 10000 080

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
AG 10000 012
NC.060.10.10000.012,7
12.7
1.0656
10280
10280
10954
10280
12.7
0
195
185.4
AG 10000 025
NC.060.10.10000.025
25.0
1.1121
10280
10280
11432
10280
25
0
195
210
AG 10000 038
NC.060.10.10000.038
38.0
1.1497
10280
10280
11819
10280
38
0
195
236
AG 10000 050
NC.060.10.10000.050
50.0
1.1770
10280
10280
12100
10280
50
0
195
260
AG 10000 063
NC.060.10.10000.063,5
63.5
1.2019
10280
10280
12356
10280
63.5
0
195
287
AG 10000 080
NC.060.10.10000.080
80.0
1.2261
10280
10280
12604
10280
80
0
195
320
AG 10000 100
NC.060.10.10000.100
100.0
1.2491
10280
10280
12841
10280
100
0
195
360
AG 10000 125
NC.060.10.10000.125
125.0
1.2712
10280
10280
13068
10280
125
0
195
410
AG 10000 160
NC.060.10.10000.160
160.0
1.3123
10280
10280
13490
10280
160
0
195
480
AG 10000 200
NC.060.10.10000.200
200.0
1.3292
10280
10280
13664
10280
200
0
195
560
AG 10000 250
NC.060.10.10000.250
250.0
1.3441
10280
10280
13817
10280
250
0
195
660
AG 10000 300
NC.060.10.10000.300
300.0
1.3776
10280
10280
14162
10280
300
0
195
760
Menampilkan tampilan terkompresi (12 produk yang dapat dikonfigurasi)
Order numberAG 10000 080
ShorttextGAS SPRINGS - ISO
Perubahan terakhir25.06.2025 06:55:43
Unit