2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AFC 025

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
Cylinder length
L [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
AFC 007
NC.056.00.00000.007
7.0
1.3894
200
50
69
50
7
0
25
56
1
49.0
AFC 010
NC.056.00.00000.010
10.0
1.4110
200
50
71
50
10
0
25
62
1
52.0
AFC 012
NC.056.00.00000.012,7
12.7
1.4226
200
50
71
50
12.7
0
25
67.4
1
54.7
AFC 015
NC.056.00.00000.015
15.0
1.4295
200
50
71
50
15
0
25
72
1
57.0
AFC 016
NC.056.00.00000.016
16.0
1.4320
200
50
72
50
16
0
25
74
1
58.0
AFC 020
NC.056.00.00000.020
20.0
1.4394
200
50
72
50
20
0
25
82
1
62.0
AFC 025
NC.056.00.00000.025
25.0
1.4456
200
50
72
50
25
0
25
92
1
67.0
AFC 030
NC.056.00.00000.030
30.0
1.4498
200
50
72
50
30
0
25
102
1
72.0
AFC 038
NC.056.00.00000.038
38.0
1.4543
200
50
73
50
38
0
25
118
1
80.0
AFC 050
NC.056.00.00000.050
50.0
1.4585
200
50
73
50
50
0
25
142
1
92.0
AFC 063
NC.056.00.00000.063,5
63.5
1.4613
200
50
73
50
63.5
0
25
172
1
108.5
AFC 080
NC.056.00.00000.080
80.0
1.4635
200
50
73
50
80
0
25
205
1
125.0
AFC 100
NC.056.00.00000.100
100.0
1.4652
200
50
73
50
100
0
25
245
1
145.0
AFC 125
NC.056.00.00000.125
125.0
1.4666
200
50
73
50
125
0
25
295
1
170.0
Menampilkan tampilan terkompresi (14 produk yang dapat dikonfigurasi)
Order numberAFC 025
ShorttextGAS SPRINGS - Mini
Perubahan terakhir25.06.2025 06:55:44
Unit
Kata kunci

Klasifikasi

CNS

CNSERPBASE Object Properties