2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AFT 80 032 V1,-,06 CG 2-Q

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
AFT 80 007 V1,-,06 CG 2-Q
NC.058.00.00080.007.1
7.0
1.1683
80
80
93
80
7
0
32
56
1.3
AFT 80 010 V1,-,06 CG 2-Q
NC.058.00.00080.010.1
10.0
1.2124
80
80
97
80
10
0
32
62
1.3
AFT 80 013 V1,-,06 CG 2-Q
NC.058.00.00080.013.1
13.0
1.2472
80
80
100
80
13
0
32
68
1.3
AFT 80 016 V1,-,06 CG 2-Q
NC.058.00.00080.016.1
16.0
1.2755
80
80
102
80
16
0
32
74
1.3
AFT 80 019 V1,-,06 CG 2-Q
NC.058.00.00080.019.1
19.0
1.2989
80
80
104
80
19
0
32
80
1.3
AFT 80 025 V1,-,06 CG 2-Q
NC.058.00.00080.025.1
25.0
1.3353
80
80
107
80
25
0
32
92
1.3
AFT 80 032 V1,-,06 CG 2-Q
NC.058.00.00080.032.1
32.0
1.3662
80
80
109
80
32
0
32
106
1.3
AFT 80 038 V1,-,06 CG 2-Q
NC.058.00.00080.038.1
38.0
1.3862
80
80
111
80
38
0
32
118
1.3
AFT 80 050 V1,-,06 CG 2-Q
NC.058.00.00080.050.1
50.0
1.4154
80
80
113
80
50
0
32
142
1.3
AFT 80 063 V1,-,06 CG 2-Q
NC.058.00.00080.063.1
63.0
1.4158
80
80
113
80
63
0
32
171
1.3
AFT 80 075 V1,-,06 CG 2-Q
NC.058.00.00080.075.1
75.0
1.4323
80
80
115
80
75
0
32
195
1.3
AFT 80 080 V1,-,06 CG 2-Q
NC.058.00.00080.080.1
80.0
1.4380
80
80
115
80
80
0
32
205
1.3
AFT 80 100 V1,-,06 CG 2-Q
NC.058.00.00080.100.1
100.0
1.4560
80
80
116
80
100
0
32
245
1.3
AFT 80 125 V1,-,06 CG 2-Q
NC.058.00.00080.125.1
125.0
1.4715
80
80
118
80
125
0
32
295
1.3
Menampilkan tampilan terkompresi (14 produk yang dapat dikonfigurasi)
Order numberAFT 80 032 V1,-,06 CG 2-Q
ShorttextGAS SPRINGS - Mini
Perubahan terakhir25.06.2025 06:55:44
Unit
Kata kunci

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberAFT 80 032 V1,-,06 CG 2-Q