Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 13.0
27 - Electric engineering, automation, process control engineering
27-28 - Identification
27-28-11 - Equipment and reference Iabel
27-28-11-05 - Carrier for marking accessories
0830292 - GBS 3,5-25X12
ECLASS 13.0
...
27-28-11 - Equipment and reference Iabel
27-28-11-05 - Carrier for marking accessories
0830292 - GBS 3,5-25X12
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 0830292
Vertical Mode
Expand Table
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
width
BAF016 [mm]
1
0830292
GBS 3,5-25X12
Group marker label for terminal marking
Group marker label for terminal marking, Roll, gray, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK X1.2, THERMOMARK S1.1, mounting type: latching, for terminal block width: 3.5 mm, text field height: 12 mm, text field width: 25 mm
Phoenix Contact GmbH & Co. KG
24
4046356714853
Yes
14
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Aksesori
Request for quote (RFQ)
ECLASS 13.0
- 0830292
Order number
0830292
Shorttext
GBS 3,5-25X12
Perubahan terakhir
24.01.2025 18:31:49
Unit
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-28-11-05 Carrier for marking accessories
ECLASS 13.0
27-28-11-05 Carrier for marking accessories
Castor
蓖麻
V2
V2
Yes
是