Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.4 Leveling Feet, Foot Plastic, Threaded Stud Steel
GN 343.4 G - Levelling feet, Type G with rubber underlay
Ganter
...
Leveling Feet
GN 343.4 Leveling Feet, Foot Plastic, Threaded Stud Steel
GN 343.4 G - Levelling feet, Type G with rubber underlay
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Levelling foot GN 343.4-40-M12-100-G
Vertical Mode
Expand Table
Reset filters
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
Thread
D2
L1 [mm]
L2 [mm]
L3 [mm]
SW [mm]
Static load
SB [N]
Pivoting angle
WINKEL
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
GN 343.4-32-M12-80-G
32
M12
80
22.5
5.0
15
7000
0
0.1030
73269098
YES
Product details
GN 343.4-32-M12-100-G
32
M12
100
22.5
5.0
15
7000
0
0.1170
73269098
YES
Product details
GN 343.4-40-M8-50-G
40
M8
50
25.5
6.0
15
10000
0
0.0530
73269098
YES
Product details
GN 343.4-40-M8-63-G
40
M8
63
25.5
6.0
15
10000
0
0.0570
73269098
YES
Product details
GN 343.4-40-M8-80-G
40
M8
80
25.5
6.0
15
10000
0
0.0630
73269098
YES
Product details
GN 343.4-40-M10-50-G
40
M10
50
25.5
6.0
15
10000
0
0.0680
73269098
YES
Product details
GN 343.4-40-M10-63-G
40
M10
63
25.5
6.0
15
10000
0
0.0740
73269098
YES
Product details
GN 343.4-40-M10-80-G
40
M10
80
25.5
6.0
15
10000
0
0.0830
73269098
YES
Product details
GN 343.4-40-M12-63-G
40
M12
63
25.5
6.0
17
10000
0
0.1090
73269098
YES
Product details
GN 343.4-40-M12-80-G
40
M12
80
25.5
6.0
17
10000
0
0.1190
73269098
YES
Product details
GN 343.4-40-M12-100-G
40
M12
100
25.5
6.0
17
10000
0
0.1360
73269098
YES
Product details
GN 343.4-50-M8-50-G
50
M8
50
27.5
7.0
15
10000
0
0.0540
73269098
YES
Product details
GN 343.4-50-M8-63-G
50
M8
63
27.5
7.0
15
10000
0
0.0580
73269098
YES
Product details
GN 343.4-50-M8-80-G
50
M8
80
27.5
7.0
15
10000
0
0.0640
73269098
YES
Product details
GN 343.4-50-M10-50-G
50
M10
50
27.5
7.0
17
10000
0
0.0840
73269098
YES
Product details
GN 343.4-50-M10-63-G
50
M10
63
27.5
7.0
17
10000
0
0.0750
73269098
YES
Product details
GN 343.4-50-M10-80-G
50
M10
80
27.5
7.0
17
10000
0
0.0840
73269098
YES
Product details
GN 343.4-50-M12-63-G
50
M12
63
27.5
7.0
17
10000
0
0.1190
73269098
YES
Product details
GN 343.4-50-M12-80-G
50
M12
80
27.5
7.0
17
10000
0
0.1290
73269098
YES
Product details
Menampilkan tampilan terkompresi (54 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Ganter
- GN 343.4 G
Order number
GN 343.4-40-M12-100-G
Shorttext
Levelling feet, Type G with rubber underlay
Perubahan terakhir
09.04.2026 12:12:54
Unit
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)