Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.8 Leveling Feet, Foot Plastic, Threaded Stud Stainless Steel
GN 343.8 A - Stainless Steel-Levelling feet, Type A, without rubber underlay
Ganter
...
GN 343.8 A - Stainless Steel-Levelling feet, Type A, without rubber underlay
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Levelling foot GN 343.8-40-M12-100-A
Vertical Mode
Expand Table
Reset filters
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
Thread
D2
L1 [mm]
L2 [mm]
L3 [mm]
SW [mm]
Static load
SB [N]
Pivoting angle
WINKEL
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
GN 343.8-32-M12-80-A
32
M12
80
22.5
5.0
15
7000
0
0.0970
73269098
YES
Product details
GN 343.8-32-M12-100-A
32
M12
100
22.5
5.0
15
7000
0
0.1110
73269098
YES
Product details
GN 343.8-40-M8-50-A
40
M8
50
25.5
6.0
15
10000
0
0.0510
73269098
YES
Product details
GN 343.8-40-M8-63-A
40
M8
63
25.5
6.0
15
10000
0
0.0550
73269098
YES
Product details
GN 343.8-40-M8-80-A
40
M8
80
25.5
6.0
15
10000
0
0.0610
73269098
YES
Product details
GN 343.8-40-M10-50-A
40
M10
50
25.5
6.0
15
10000
0
0.0670
73269098
YES
Product details
GN 343.8-40-M10-63-A
40
M10
63
25.5
6.0
15
10000
0
0.0730
73269098
YES
Product details
GN 343.8-40-M10-80-A
40
M10
80
25.5
6.0
15
10000
0
0.0820
73269098
YES
Product details
GN 343.8-40-M12-63-A
40
M12
63
25.5
6.0
17
10000
0
0.1010
73269098
YES
Product details
GN 343.8-40-M12-80-A
40
M12
80
25.5
6.0
17
10000
0
0.1110
73269098
YES
Product details
GN 343.8-40-M12-100-A
40
M12
100
25.5
6.0
17
10000
0
0.1280
73269098
YES
Product details
GN 343.8-50-M8-50-A
50
M8
50
27.5
7.0
15
10000
0
0.0500
73269098
YES
Product details
GN 343.8-50-M8-63-A
50
M8
63
27.5
7.0
15
10000
0
0.0540
73269098
YES
Product details
GN 343.8-50-M8-80-A
50
M8
80
27.5
7.0
15
10000
0
0.0600
73269098
YES
Product details
GN 343.8-50-M10-50-A
50
M10
50
27.5
7.0
15
10000
0
0.0660
73269098
YES
Product details
GN 343.8-50-M10-63-A
50
M10
63
27.5
7.0
15
10000
0
0.0720
73269098
YES
Product details
GN 343.8-50-M10-80-A
50
M10
80
27.5
7.0
15
10000
0
0.0810
73269098
YES
Product details
GN 343.8-50-M12-63-A
50
M12
63
27.5
7.0
17
10000
0
0.1070
73269098
YES
Product details
GN 343.8-50-M12-80-A
50
M12
80
27.5
7.0
17
10000
0
0.1170
73269098
YES
Product details
Menampilkan tampilan terkompresi (54 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Ganter
- GN 343.8 A
Order number
GN 343.8-40-M12-100-A
Shorttext
Stainless Steel-Levelling feet, Type A, without rubber underlay
Perubahan terakhir
02.12.2025 12:28:47
Unit
Kata kunci
Feet
Foot
Installing
Leveling Feet
Machine parts
Plastic
Stainless
Type
dampening
elements
lifting
lifting gear
rubber
threaded stud Stainless Steel
underlay
Klasifikasi
By Functionality
BYFUNC_READJUSTING Re-Adjusting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-25-06-07 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 10.1
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 10.0.1
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 9.1
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 9.0
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)
Compare multiple parts
Add at least 2 products with
Unggah geometri
Add one more to start
Bandingkan (0/4)