Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 883 Grooved taper pins half length taper grooved
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745), steel, plain
Bossard Catalog
...
BN 883 - Grooved taper pins half length taper grooved (DIN 1472; ISO 8745), steel, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 883 1340484 grooved taper pin 4x40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal diameter
D1 [mm]
Nominal length js15
L [mm]
Dome height ~
C [mm]
Diameter kerf
D2 [mm]
26
|
3x35
27
|
3x40
28
|
4x10
29
|
4x12
30
|
4x16
31
|
4x20
32
|
4x25
33
|
4x30
34
|
4x35
35
|
4x40
36
|
4x45
37
|
4x50
38
|
5x10
39
|
5x12
40
|
5x16
41
|
5x20
42
|
5x24
43
|
5x25
1340298
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
30
0.40
3.30
1150944
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
35
0.40
3.25
1340336
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
3.0
40
0.40
3.25
1340344
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
10
0.50
4.25
1340352
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
12
0.50
4.25
1340379
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
16
0.50
4.30
1340395
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
20
0.50
4.30
1150952
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
25
0.50
4.35
1340441
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
30
0.50
4.35
1150960
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
35
0.50
4.35
1340484
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
40
0.50
4.35
1340492
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
45
0.50
4.30
1340506
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
4.0
50
0.50
4.30
1340530
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
5.0
10
0.60
5.25
1340549
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
5.0
12
0.60
5.25
1340565
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
5.0
16
0.60
5.30
1340581
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
5.0
20
0.60
5.30
8174326
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
5.0
24
0.60
5.35
1150979
DIN 1472
ISO 8745
Steel 11SMnPb30
plain
5.0
25
0.60
5.35
Tampilkan tampilan terkompresi (71 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bossard Catalog
- BN 883
Order number
1340484
Shorttext
Grooved taper pins half length taper grooved (DIN 1472; ISO 8745), steel, plain
Perubahan terakhir
10.03.2025 09:14:33
Unit