2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

STERNTX-28-98

Expand Table
1/5
Designation Sales
BEZ
Part ID
ANR
Global Trade Item Number
GTIN
Rated Torque 92 Shore A
TKN92 [Nm]
Max. Torque 92 Shore A
TKMAX92 [Nm]
Vibratory Torque 92 Shore A
TKW92 [Nm]
Max. Rotation Speed
RPM [rpm]
Max. Shaft Misalignment Radial
KR [mm]
Max. Shaft Misalignment Axial
KA [mm]
Max. Shaft Misalignment Angular
KW [°]
Material
MATERIAL
approx. Weight
GEWICHT [kg]
1
2
3
4
5
6
STERNTX-28-98
1965080
4014486973235
80
190
25.0
9900
0.3
0.5
0.7
PUR
0.019
STERNTX-42-98
1720757
4014486973242
280
660
80.0
7000
0.4
1.0
0.7
PUR
0.046
STERNTX-60-98
1591288
4014486973259
800
1900
230.0
4700
0.5
1.0
0.7
PUR
0.120
STERNTX-75-98
1857353
4014486973266
1500
3750
450.0
3800
0.6
1.0
0.7
PUR
0.200
STERNTX-90-98
1845426
4014486973273
3000
7500
825.0
3200
0.7
1.0
0.7
PUR
0.420
STERNTX-110-98
1021559
4014486974294
5000
12000
1500.0
2500
0.9
1.0
0.7
PUR
0.700
Tampilkan tampilan terkompresi (6 produk)
Order numberSTERNTX-28-98
Perubahan terakhir29.01.2025 12:24:22
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberSTERNTX-28-98
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with