Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
1137720000 - HDC 04A CSB MALE
Weidmüller
...
Connector component
Contact insert for industrial connectors
1137720000 - HDC 04A CSB MALE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1137720000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Contact insert without contact
AAB755
Degree of soiling
BAA295
max. connectable conductor cross-section multiple wire
AAB789 [mm²]
1
1137720000
HDC 04A CSB MALE
Contact insert (industry plug-in connectors) Male, Number of poles: 1, Crimp connection, Installation size: 1
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4032248919437
Weidmueller Group
Yes
3
4
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Weidmüller
- 1137720000
Order number
1137720000
Shorttext
HDC 04A CSB MALE
Perubahan terakhir
12.12.2025 12:29:58
Unit
Kata kunci
Connector component
Connector system
Contact insert
Electric engineering
automation
industrial connectors
process control engineering
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-44-02-05 Contact insert for industrial connectors
male
мужчина
Yes
Да
crimp connection
обжимное соединение
TARIC
TARIC
3
3
V0
V0