2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1021330000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in
AAB224
Type of interlock
AAB373
Design of housing surface
AAB396
1
1021330000
HDC 06B KLU 1M25G
Housing (industry plug-in connectors) Coupling housing, End-locking clamp, lower side, Size: 3, IP65 (in plugged condition)
The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
4032248734948
Weidmueller Group
Double sided
Longitudinal strap
powder-coated
Tampilkan tampilan terkompresi (1 produk)
Order number1021330000
ShorttextHousing (industry plug-in connectors) Coupling housing, End-locking clamp, lower side, Size: 3, IP65 (in plugged condition)
LongtextThe special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
Perubahan terakhir23.06.2025 20:26:53
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Customs Tariff Number85389099
Description longThe special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.
Description shortHousing (industry plug-in connectors) Coupling housing, End-locking clamp, lower side, Size: 3, IP65 (in plugged condition)
GTIN-Code4032248734948
Order Number1021330000
Product websitehttps://eshop.weidmueller.com/p/1021330000
Use Casehttps://eshop.weidmueller.com/p/1021330000
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-02-02 Shell for rectangular connectors
Design of housing surfacepowder-coated
Product typeHDC 06B KLU 1M25G
GTIN4032248734948
product article number of manufacturer1021330000
Manufacturer nameWeidmueller Group
BrandRockStar®
address of additional linkhttps://eshop.weidmueller.com/p/1021330000
Size of connection threadPG16
Manufacturer product descriptionHousing (industry plug-in connectors) Coupling housing, End-locking clamp, lower side, Size: 3, IP65 (in plugged condition)
Manufacturer product designationHousing (industry plug-in connectors)
colorgray
certificate/approvalCE; CURUS

ECLASS 13.0

27-44-02-02 Shell for rectangular connectors
Arrangement of the cable lead-inDouble sided
Type of interlockLongitudinal strap
Design of housing surfacepowder-coated
Design of housingCoupling housing
seal presentYes
screwed cable gland presentNo
Degree of protection (IP), mountedIP65
EMC design presentNo
Min. operating temperature-40 °C ... 125 °C
Max. operating temperature-40 °C ... 125 °C
shackle positionSubsection
Product typeHDC 06B KLU 1M25G
GTIN4032248734948
product article number of manufacturer1021330000
Manufacturer nameWeidmueller Group
BrandRockStar®
address of additional linkhttps://eshop.weidmueller.com/p/1021330000
Size of connection threadPG16
Mounting method of the cable glandPG
Manufacturer product descriptionHousing (industry plug-in connectors) Coupling housing, End-locking clamp, lower side, Size: 3, IP65 (in plugged condition)
Manufacturer product designationHousing (industry plug-in connectors)
height74
color of housinggray
colorgray
certificate/approvalCE; CURUS
depth71
material of housingaluminum
width62.5
UV-resistantNo

ECLASS 12.0

27-44-02-02 Shell for rectangular connectors
Arrangement of the cable lead-inDouble sided
Type of interlockLongitudinal strap
Design of housing surfacepowder-coated
Design of housingCoupling housing
seal presentYes
screwed cable gland presentNo
Degree of protection (IP), mountedIP65
EMC design presentNo
Min. operating temperature-40 °C ... 125 °C
Max. operating temperature-40 °C ... 125 °C
customs tariff number (TARIC)85389099
shackle positionSubsection
Product typeHDC 06B KLU 1M25G
GTIN4032248734948
product article number of manufacturer1021330000
Manufacturer nameWeidmueller Group
BrandRockStar®
address of additional linkhttps://eshop.weidmueller.com/p/1021330000
Size of connection threadPG16
Mounting method of the cable glandPG
Manufacturer product descriptionHousing (industry plug-in connectors) Coupling housing, End-locking clamp, lower side, Size: 3, IP65 (in plugged condition)
Manufacturer product designationHousing (industry plug-in connectors)
height74
color of housinggray
colorgray
certificate/approvalCE; CURUS
depth71
material of housingaluminum
width62.5
UV-resistantNo

ETIM 10.0

EC000437 Housing for rectangular connectors
Position cable feedDouble sided
Type of lockingLongitudinal strap
Type of housingCoupling housing
With sealingYes
With cable screw glandNo
Degree of protection (IP), mountedIP65
EMC-versionNo
Operating temperature-40 °C ... 125 °C
Position of the shackleSubsection
Mounting method of the cable glandPG
Height74
Housing colourgray
Depth71
Housing materialaluminum
Width62.5

ETIM 9.0

EC000437 Housing for rectangular connectors
Position cable feedDouble sided
Type of lockingLongitudinal strap
Type of housingCoupling housing
With sealingYes
With cable screw glandNo
Degree of protection (IP), mountedIP65
EMC-versionNo
Operating temperature-40 °C ... 125 °C
Position of the shackleSubsection
Mounting method of the cable glandPG
Height74
Housing colourgray
Depth71
Housing materialaluminum
Width62.5
UV resistantNo

ETIM 8.0

EC000437 Housing for rectangular connectors