Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for industrial connectors
1745810000 - HDC HE 24 FT 25-48
Weidmüller
...
Connector component
Contact insert for industrial connectors
1745810000 - HDC HE 24 FT 25-48
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1745810000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1745810000
HDC HE 24 FT 25-48
Contact insert (industry plug-in connectors) Female, 500 V, 16 A, Number of poles: 24, Tension-clamp connection, Installation size: 8
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190985530
Weidmueller Group
16
No
3
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Aksesori
Request for quote (RFQ)
Weidmüller
- 1745810000
Order number
1745810000
Shorttext
HDC HE 24 FT 25-48
Perubahan terakhir
12.12.2025 12:30:06
Unit
Kata kunci
Connector component
Connector system
Contact insert
Electric engineering
automation
industrial connectors
process control engineering
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 15.0
27-44-02-05 Contact insert for industrial connectors
Socket
Розетка
No
Нет
Yes
Да
Silver
Серебро
Other copper alloys
Другие медные сплавы
Spring pulley connection
Подключение пружинного шкива
TARIC
TARIC
3
3
V0
V0