2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1651360000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1651360000
HDC HVE 10+2 FS
Contact insert (industry plug-in connectors) Female, 830 V, 20 A, Number of poles: 12, Screw connection, Installation size: 8
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190299965
Weidmueller Group
20
No
3
Tampilkan tampilan terkompresi (1 produk)
Order number1651360000
ShorttextContact insert (industry plug-in connectors) Female, 830 V, 20 A, Number of poles: 12, Screw connection, Installation size: 8
LongtextInsert for industrial plug-in connectors, consisting of contact element and insulating body.
Perubahan terakhir12.12.2025 12:30:05
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Description longInsert for industrial plug-in connectors, consisting of contact element and insulating body.
Description shortContact insert (industry plug-in connectors) Female, 830 V, 20 A, Number of poles: 12, Screw connection, Installation size: 8
GTIN-Code4008190299965
Order Number1651360000
Product websitehttps://eshop.weidmueller.com/p/1651360000
Type CodeHDC HVE 10+2 FS
Use Casehttps://eshop.weidmueller.com/p/1651360000
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
Rated surge voltage8
Contact designSocket
Contact insert without contactNo
max. connectable conductor cross-section fine wire with conductor end sleeve4
max. connectable conductor cross-section multiple wire2.500
min. connectable conductor cross-section fine wire with conductor end sleeve0.500
min. connectable conductor cross-section multiple wire0.500
PE connection presentYes
Material of the contact coatSilver
Material of the contactOther copper alloys
Min. operating temperature-40
Max. operating temperature125
rated current20
Product typeHDC HVE 10+2 FS
GTIN (EAN) code4008190299965
Internal article number1651360000
Manufacturer nameWeidmueller Group
BrandRockStar®
address of additional linkhttps://eshop.weidmueller.com/p/1651360000
Conductor connection methodScrew connection
Number of power contacts10
Number of control contacts2
Pole number12
Manufacturer product descriptionContact insert (industry plug-in connectors) Female, 830 V, 20 A, Number of poles: 12, Screw connection, Installation size: 8
Manufacturer product designationContact insert (industry plug-in connectors)
Customs tariff number85366990
Type of customs tariff numberTARIC
min. ambient temperature-40
height111
max. ambient temperature125
Degree of soiling3
depth35.2
flammability rating of the insulating material (based on UL 94)V0
Max. line cross section, flexible4
Max. line cross section, rigid4
Min. line cross section, flexible0.500
Min. line cross section, rigid0.500
width33.9
rated voltage830