Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Back flow damper
Back flow damper vertical round Ø450 – Ø1250 - HoKa Back flow damper with socket for vertical montage, model 1
Funken
...
Back flow damper
Back flow damper vertical round Ø450 – Ø1250 - HoKa Back flow damper with socket for vertical montage, model 1
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Back flow damper PP, inside diameter = 500 - 10016578(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
Length
L1 [mm]
13
|
HoKa PE back flow damper with socket Ø 630 mm for vertical montage, model 1
14
|
HoKa PE back flow damper with socket Ø 700 mm for vertical montage, model 1
15
|
HoKa PE back flow damper with socket Ø 710 mm for vertical montage, model 1
16
|
HoKa PE back flow damper with socket Ø 800 mm for vertical montage, model 1
17
|
HoKa PE back flow damper with socket Ø 900 mm for vertical montage, model 1
18
|
HoKa PE back flow damper with socket Ø 1000 mm for vertical montage, model 1
19
|
HoKa PE back flow damper with socket Ø 1200 mm for vertical montage, model 1
20
|
HoKa PE back flow damper with socket Ø 1250 mm for vertical montage, model 1
21
|
HoKa PP back flow damper with socket Ø 450 mm for vertical montage, model 1
22
|
HoKa PP back flow damper with socket Ø 500 mm for vertical montage, model 1
23
|
HoKa PP back flow damper with socket Ø 560 mm for vertical montage, model 1
24
|
HoKa PP back flow damper with socket Ø 600 mm for vertical montage, model 1
25
|
HoKa PP back flow damper with socket Ø 630 mm for vertical montage, model 1
26
|
HoKa PP back flow damper with socket Ø 700 mm for vertical montage, model 1
27
|
HoKa PP back flow damper with socket Ø 710 mm for vertical montage, model 1
28
|
HoKa PP back flow damper with socket Ø 800 mm for vertical montage, model 1
29
|
HoKa PP back flow damper with socket Ø 900 mm for vertical montage, model 1
30
|
HoKa PP back flow damper with socket Ø 1000 mm for vertical montage, model 1
10014734
Mechanical
High
HoKa PE back flow damper with socket Ø 600 mm for vertical montage, model 1
0.000
PE
black
600
60
450
10006230
Mechanical
High
HoKa PE back flow damper with socket Ø 630 mm for vertical montage, model 1
8.220
PE
black
630
70
480
10004407
Mechanical
High
HoKa PE back flow damper with socket Ø 700 mm for vertical montage, model 1
9.940
PE
black
700
70
530
10004408
Mechanical
High
HoKa PE back flow damper with socket Ø 710 mm for vertical montage, model 1
13.000
PE
black
710
80
540
10004695
Mechanical
High
HoKa PE back flow damper with socket Ø 800 mm for vertical montage, model 1
0.000
PE
black
800
80
600
10004696
Mechanical
High
HoKa PE back flow damper with socket Ø 900 mm for vertical montage, model 1
0.000
PE
black
900
90
680
10004736
Mechanical
High
HoKa PE back flow damper with socket Ø 1000 mm for vertical montage, model 1
30.000
PE
black
1000
100
750
10004737
Mechanical
High
HoKa PE back flow damper with socket Ø 1200 mm for vertical montage, model 1
0.000
PE
black
1200
120
900
10002169
Mechanical
High
HoKa PE back flow damper with socket Ø 1250 mm for vertical montage, model 1
0.000
PE
black
1250
130
940
10016577
Mechanical
High
HoKa PP back flow damper with socket Ø 450 mm for vertical montage, model 1
0.000
PP
RAL 7032
450
50
340
10016578
Mechanical
High
HoKa PP back flow damper with socket Ø 500 mm for vertical montage, model 1
4.400
PP
RAL 7032
500
50
380
10011301
Mechanical
High
HoKa PP back flow damper with socket Ø 560 mm for vertical montage, model 1
0.000
PP
RAL 7032
560
60
420
10006070
Mechanical
High
HoKa PP back flow damper with socket Ø 600 mm for vertical montage, model 1
0.000
PP
RAL 7032
600
60
450
10003747
Mechanical
High
HoKa PP back flow damper with socket Ø 630 mm for vertical montage, model 1
7.880
PP
RAL 7032
630
70
480
10003748
Mechanical
High
HoKa PP back flow damper with socket Ø 700 mm for vertical montage, model 1
0.000
PP
RAL 7032
700
70
530
10008493
Mechanical
High
HoKa PP back flow damper with socket Ø 710 mm for vertical montage, model 1
0.000
PP
RAL 7032
710
80
540
10004568
Mechanical
High
HoKa PP back flow damper with socket Ø 800 mm for vertical montage, model 1
15.000
PP
RAL 7032
800
80
600
10004569
Mechanical
High
HoKa PP back flow damper with socket Ø 900 mm for vertical montage, model 1
0.000
PP
RAL 7032
900
90
680
10006227
Mechanical
High
HoKa PP back flow damper with socket Ø 1000 mm for vertical montage, model 1
0.000
PP
RAL 7032
1000
100
750
Menampilkan tampilan terkompresi (44 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Funken
- Back flow damper vertical round Ø450 – Ø1250
Order number
10016578
Shorttext
HoKa Back flow damper with socket for vertical montage, model 1
Perubahan terakhir
28.02.2025 07:06:22
Unit
Kata kunci
Back
Damper
Ventilation
fittings
flow
model
montage
round
socket
vertical
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
10016578
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto