Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
YCPTS - Hydraulic Fittings - Straight PT Threaded PT Threaded-304 Stainless Steel
Misumi
...
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
YCPTS - Hydraulic Fittings - Straight PT Threaded PT Threaded-304 Stainless Steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
YCPTS23
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type
TYPE
Material
MAT
Normal Pressure
NP
No.
NO
T1 R(PT)
T1
T2 R(PT)
T2
L
L [mm]
l1
LL1 [mm]
l2
LL2 [mm]
B
B [mm]
1
2
3
4
5
6
7
8
9
YCPTS11
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
11
1/8
1/8
26
10
10
12
YCPTS12
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
12
1/8
1/4
31
10
13
17
YCPTS22
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
22
1/4
1/4
34
13
13
17
YCPTS23
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
23
1/4
3/8
36
13
15
21
YCPTS33
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
33
3/8
3/8
37
15
15
21
YCPTS34
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
34
3/8
1/2
46
16
19
22
YCPTS44
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
44
1/2
1/2
43
17
17
22
YCPTS46
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
46
1/2
3/4
48
18
19
27
YCPTS66
YCPTS
304 Stainless Steel
20.6 MPa approximately 210 kgf/cm2 or Less
66
3/4
3/4
48
19
19
27
Tampilkan tampilan terkompresi (9 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Misumi
- YCPTS
Shorttext
Hydraulic Fittings - Straight PT Threaded PT Threaded-304 Stainless Steel
Perubahan terakhir
29.11.2024 04:28:16
Unit
Kata kunci
Hydraulic Fittings
Stainless Steel
Straight
Threaded
metric
Klasifikasi
CNS
CNSERPBASE Object Properties