Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Sleeved Adapter - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Sleeved Adapter - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Adj.sleev.adap. 150/180/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Semua negara/wilayah pemasok
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
104487
4037494161562
ICS25
Adj.sleev.adap. 130/130/0,5/316/BA/ICS25
Architecture
400
130
180
390
123
390-475
316
BA
2.78
104488
4037494161579
ICS25
Adj.sleev.adap. 150/130/0,5/316/BA/ICS25
Architecture
400
150/130
200
390
123
390-475
316
BA
3.15
104489
4037494161586
ICS25
Adj.sleev.adap. 150/150/0,5/316/BA/ICS25
Architecture
400
150/150
200
390
143
390-475
316
BA
3.15
104490
4037494161593
ICS25
Adj.sleev.adap. 150/180/0,5/316/BA/ICS25
Architecture
400
150/180
200
390
173
390-475
316
BA
3.10
104491
4037494161609
ICS25
Adj.sleev.adap. 180/150/0,5/316/BA/ICS25
Architecture
400
180/150
230
390
143
390-475
316
BA
3.75
104492
4037494161616
ICS25
Adj.sleev.adap. 180/180/0,5/316/BA/ICS25
Architecture
400
180/180
230
390
173
390-475
316
BA
3.70
104493
4037494161623
ICS25
Adj.sleev.adap. 200/150/0,5/316/BA/ICS25
Architecture
400
200/150
250
390
143
390-475
316
BA
4.35
104494
4037494161630
ICS25
Adj.sleev.adap. 200/180/0,5/316/BA/ICS25
Architecture
400
200/180
250
390
173
390-475
316
BA
4.13
104495
4037494161647
ICS25
Adj.sleev.adap. 200/200/0,5/316/BA/ICS25
Architecture
400
200/200
250
390
193
390-475
316
BA
4.07
Menampilkan tampilan terkompresi (9 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Schiedel
- Adjustable Sleeved Adapter
Order number
104490
Shorttext
ICS 25
Perubahan terakhir
14.11.2025 10:17:07
Unit
Kata kunci
Adapter
Adjustable
Sleeved
Stainless steel
system
Klasifikasi
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model