Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Sleeved Adapter - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Sleeved Adapter - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Sleeved ad 150/200/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Semua negara/wilayah pemasok
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
D1 [mm]
D2 [mm]
Nominal lenght
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
114302
4037494917688
ICS25
Sleeved ad 130/180/0,5/316/BA/ICS25
Architecture
400
130
180
267
123
139
267
316
BA
2.07
114561
4037494917695
ICS25
Sleeved ad 150/200/0,5/316/BA/ICS25
Architecture
400
150
200
267
143
159
267
316
BA
2.29
115357
4037494933015
ICS25
Sleeved ad 200/250/0,5/316/BA/ICS25
Architecture
400
200
250
267
193
209
267
316
BA
2.84
116031
4037494933008
ICS25
Sleeved ad 250/300/0,5/316/BA/ICS25
Architecture
400
250
300
267
243
259
267
316
BA
3.39
116483
4037494933022
ICS25
Sleeved ad 300/350/0,5/316/BA/ICS25
Architecture
400
300
350
267
293
309
267
316
BA
3.94
Menampilkan tampilan terkompresi (5 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Schiedel
- Adjustable Sleeved Adapter
Order number
114561
Shorttext
ICS 25
Perubahan terakhir
14.11.2025 10:17:08
Unit
Kata kunci
Adapter
Adjustable
Sleeved
Stainless steel
system
Klasifikasi
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model