Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspection Bend 85° patch N1 - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Inspection Bend 85° patch N1 - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Insp.bend_patch 180/85/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Semua negara/wilayah pemasok
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
D1 [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
112216
4037494162859
ICS25
Insp.bend_patch 80/85/0,5/316/BA/ICS25
Architecture
400
80
130
126
170
80
85
316
BA
1.45
112715
4037494162866
ICS25
Insp.bend_patch 100/85/0,5/316/BA/ICS25
Architecture
400
100
150
133
177
100
85
316
BA
1.82
113311
4037494162873
ICS25
Insp.bend_patch 130/85/0,5/316/BA/ICS25
Architecture
400
130
180
149
193
110
85
316
BA
2.41
114505
4037494162880
ICS25
Insp.bend_patch 150/85/0,5/316/BA/ICS25
Architecture
400
150
200
158
202
110
85
316
BA
2.75
115268
4037494162897
ICS25
Insp.bend_patch 180/85/0,5/316/BA/ICS25
Architecture
400
180
230
173
217
120
85
316
BA
3.31
115863
4037494162903
ICS25
Insp.bend_patch 200/85/0,5/316/BA/ICS25
Architecture
400
200
250
185
229
120
85
316
BA
3.58
116436
4037494495636
ICS25
Insp.bend_patch 230/85/0,5/316/BA/ICS25
Architecture
400
230
280
199
243
120
85
316
BA
3.48
116849
4037494163405
ICS25
Insp.bend_patch 250/85/0,5/316/BA/ICS25
Architecture
400
250
300
208
252
120
85
316
BA
4.61
117566
4037494163412
ICS25
Insp.bend_patch 300/85/0,5/316/BA/ICS25
Architecture
400
300
350
232
276
120
85
316
BA
6.07
118131
4037494163429
ICS25
Insp.bend_patch 350/85/0,5/316/BA/ICS25
Architecture
400
350
400
258
302
120
85
316
BA
7.36
Menampilkan tampilan terkompresi (10 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Schiedel
- Inspection Bend 85° patch N1
Order number
Insp.bend_patch 180/85/0,5/316/BA/ICS25
Shorttext
ICS 25
Perubahan terakhir
14.11.2025 10:17:10
Unit
Kata kunci
Bend
Inspection
Stainless steel
patch
system
Klasifikasi
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model