2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Inspection_pipe 180/500/0,5/316/BA/ICS25

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
115391
5035944537393
ICS25
Inspection_pipe 130/500/0,5/316/BA/ICS25
Architecture
400
130
180
455
205
500
316
BA
2.89
115905
5035944537409
ICS25
Inspection_pipe 150/500/0,5/316/BA/ICS25
Architecture
400
150
200
455
205
500
316
BA
3.26
116364
5035944537416
ICS25
Inspection_pipe 180/500/0,5/316/BA/ICS25
Architecture
400
180
230
455
205
500
316
BA
3.80
116717
5035944537423
ICS25
Inspection_pipe 200/500/0,5/316/BA/ICS25
Architecture
400
200
250
455
205
500
316
BA
4.17
117046
5035944537430
ICS25
Inspection_pipe 230/500/0,5/316/BA/ICS25
Architecture
400
230
280
455
205
500
316
BA
4.63
117323
5035944537447
ICS25
Inspection_pipe 250/500/0,5/316/BA/ICS25
Architecture
400
250
300
455
205
500
316
BA
5.09
117693
5035944537454
ICS25
Inspection_pipe 300/500/0,5/316/BA/ICS25
Architecture
400
300
350
455
205
500
316
BA
5.97
Menampilkan tampilan terkompresi (7 produk yang dapat dikonfigurasi)
Order number116364
ShorttextICS 25
Perubahan terakhir14.11.2025 10:17:11
Unit

Klasifikasi

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Double-wall flue gas line (construction element)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model