Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Vertical Drain Pipe - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Vertical Drain Pipe - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Vertical_drain 200/250/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Semua negara/wilayah pemasok
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
101154
4037494495995
ICS25
Vertical_drain 80/250/0,5/316/BA/ICS25
Architecture
400
80
130
205
250
316
BA
1.03
148405
4051921666369
ICS25
Vertical_drain 80/250/0,5/316/BA/ICS25
Architecture
400
80
130
205
250
316
BA
1.03
101155
4037494162408
ICS25
Vertical_drain 100/250/0,5/316/BA/ICS25
Architecture
400
100
150
205
250
316
BA
1.22
148406
4051921666376
ICS25
Vertical_drain 100/250/0,5/316/BA/ICS25
Architecture
400
100
150
205
250
316
BA
1.22
101156
4037494162415
ICS25
Vertical_drain 130/250/0,5/316/BA/ICS25
Architecture
400
130
180
205
250
316
BA
1.49
101157
4037494162422
ICS25
Vertical_drain 150/250/0,5/316/BA/ICS25
Architecture
400
150
200
205
250
316
BA
1.68
101158
4037494162439
ICS25
Vertical_drain 180/250/0,5/316/BA/ICS25
Architecture
400
180
230
205
250
316
BA
1.95
101159
4037494162446
ICS25
Vertical_drain 200/250/0,5/316/BA/ICS25
Architecture
400
200
250
205
250
316
BA
2.14
101359
4037494496008
ICS25
Vertical_drain 230/250/0,5/316/BA/ICS25
Architecture
400
230
280
205
250
316
BA
2.42
101160
4037494162453
ICS25
Vertical_drain 250/250/0,5/316/BA/ICS25
Architecture
400
250
300
205
250
316
BA
2.60
101161
4037494162460
ICS25
Vertical_drain 300/250/0,5/316/BA/ICS25
Architecture
400
300
350
205
250
316
BA
3.05
101162
4037494162477
ICS25
Vertical_drain 350/250/0,5/316/BA/ICS25
Architecture
400
350
400
205
250
316
BA
3.05
101163
4037494162484
ICS25
Vertical_drain 400/250/0,6/316/BA/ICS25
Architecture
400
400
450
205
250
316
BA
3.52
101164
4037494162491
ICS25
Vertical_drain 450/250/0,6/316/BA/ICS25
Architecture
400
450
500
205
250
316
BA
4.69
101165
4037494162507
ICS25
Vertical_drain 500/250/0,6/316/BA/ICS25
Architecture
400
500
550
205
250
316
BA
5.17
101166
4037494162521
ICS25
Vertical_drain 600/250/0,6/316/BA/ICS25
Architecture
400
600
650
205
250
316
BA
6.12
Menampilkan tampilan terkompresi (17 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Schiedel
- Vertical Drain Pipe
Order number
101159
Shorttext
ICS 25
Perubahan terakhir
14.11.2025 10:17:13
Unit
Kata kunci
Drain Pipe
Stainless steel
Vertical
system
Klasifikasi
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Double-wall flue gas line (construction element)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model