2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1044470200

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Color of coat
BAB378
Category
AAD244
color anti-kink sleeve
AAK270
1
1044470200
IE-C5DD4UG0200MCSA70-E
PROFINET Cable (assembled) M12 D-code – IP 67 straight pin, RJ45 IP 20, Number of poles: 4, Length: 20 m
Ready-for-connection PROFINET data lines with copper wires.
4050118034745
Weidmueller Group
green
5
black
Tampilkan tampilan terkompresi (1 produk)
Order number1044470200
ShorttextIE-C5DD4UG0200MCSA70-E
Perubahan terakhir12.12.2025 12:13:45
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-06-03-08 Patch cord copper (data cable )
55
YesДа
blackчерный
1x41x4
SF/UTPSF/UTP
withoutбез
M12M12
RJ45 8(4)RJ45 8(4)
YesДа
TARICTARIC
greenзеленый
YesДа
YesДа
YesДа
YesДа
According to IEC 60332-3-24В соответствии с МЭК 60332-3-24