2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

26301-1010010

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Distance
A [mm]
Travel S
S [mm]
thread
D [mm]
diameter
D1 [mm]
diameter
D2 [mm]
Distance
K [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
width across flats
SW1 [mm]
max. energy input
EAUFNH [Nm]
max. energy input
EAUFNSTD [Nm]
effective mass
EMMIN [kg]
speed range m/s
GB
return
RS [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
1
2
3
4
5
26301-0810007
2.5
0
M8X1
6
2.5
3.5
61.5
5.5
45.0
0
4
14400
50
V=0,2 - 3,5
6
0.0116
Infotext
Yes
84879000
26301-1010010
2.5
0
M10X1
6
3.0
3.5
68.5
6.5
48.5
0
15
24000
500
V=0,2 - 3,5
8
0.0198
Infotext
Yes
84879000
26301-1210012
2.5
0
M12X1
10
4.0
3.5
89.5
8.0
66.0
0
22
35200
800
V=0,2 - 3,5
7
0.0397
Infotext
Yes
84879000
26301-1410014
2.5
0
M14X1
10
4.0
4.5
105.0
8.0
78.0
13
30
50000
1500
V=0,08 - 6
23
0.0649
Infotext
Yes
84879000
26301-2010040
2.5
0
M20X1
12
6.0
6.0
181.0
10.0
125.0
18
125
95625
6300
V=0,08 - 6
23
0.1972
Infotext
Yes
84879000
Menampilkan tampilan terkompresi (5 produk yang dapat dikonfigurasi)
Order number26301-1010010
ShorttextIndustrial shock absorber, adjustable, stainless steel
Perubahan terakhir20.02.2025 22:46:26
Unit

Klasifikasi

By Functionality

BYFUNC_DAMPING Damping

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-18-90-90 Vibration damper (other, unspecified)

ETIM 10.0

EC011696 Vibration damper